Product Number: RSU 19-RKUF 19-242
M23 - Male 0° to Female 0°, Fixed | #Contacts: 19 |120 V | Cable: Black (PUR); 16x0.5 mm² + 3x1.0 mm²; IEC
M23 - Double-Ended Cordset: M23 - Male Straight | #Contacts: 19 | M23 - Female Straight, External Thread Fixed | #Contacts: 19 |120 V / 16x8 A + 3x10 A | Black PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Resources
- Where to buy
Specifications
Information
Face View Side 1
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
Face View Side 2
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
125 V |
|
Rated Impulse Voltage |
1.5 kV |
|
Operating Voltage |
120 V AC/DC |
|
Current Rating |
16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
Technical Data Side 1
|
Side 1 Product Sub Family |
M23 Power |
|---|---|
|
Side 1 Type of Contact/Gender |
Pin Contact / Male |
|
Connector Design |
M23 | Male |19 Pole | 0° |
|
Attachment Type |
Coupling Nut |
|
Number of Pins |
19 |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Cross Section |
16x0.5mm² + 3x1.0 mm² |
|
Ambient Temperature (Operation)* |
- 25 °C to + 80 °C |
|
Protection Degree / IP Rating** |
IP67 |
|
Side 1 Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Clearance / Creepage Distance |
acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
Brass (CuZn) |
|
Side 1 Contact Plating |
Gold over Copper (Cu/Au) |
|
Contact Bearer Material |
Polybutylene terephthalate (PBT) |
|
Contact Bearer Color |
White |
|
Flammability Class (Contact Bearer) |
UL 94 V0 |
|
Molded Body Material |
Thermoplastic Polyurethane (TPU) |
|
Molded Body Color |
Black |
|
Flammability Class (Molded Body) |
UL 94-HB |
|
Attachment Material |
Brass (CuZn) |
|
Attachment Plating |
Nickel (Ni) |
|
O-Ring Material |
Nitrile Butadiene Rubber (NBR) |
|
Note |
Do not connect / disconnect under load. |
Cable Data
|
Cable Number |
242 |
|---|---|
|
Conductor Size |
16x0.5mm² + 3x1.0 mm² |
|
Number of Wires |
19 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 2 M |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
Polyurethane (PUR) |
|
Cable Jacket Color |
Black |
|
Cable Diameter D |
Ø 11.60 |
|
Wire Insulation Material |
Polypropylene (PP) |
|
Insulated Wire Diameter |
16 x Ø 1.45 mm [0.057"] + 3 x Ø 1.95 mm [0.077"] |
|
Ambient Temperature (Fixed Installation) |
- 50 °C to + 80 °C |
|
Ambient Temperature (Flex Installation) |
- 25 °C to + 80 °C |
|
Ambient Temperature (Drag Chain Inst) |
max. + 60 °C |
|
UL Cable Type |
AWM: 21198 / 20549 |
|
Flammability Class (Cable Jacket) |
IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant |
|
Cable Characteristics |
Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
Technical Data Side 2
|
Side 2 Product Sub Family |
M23 Power |
|---|---|
|
Side 2 Type of Contact/Gender |
Socket Contact / Female |
|
Connector Design, Side 2 |
M23 | Female |19 Pole | 0° | Fixed Thread |
|
Attachment Type, Side 2 |
External thread fixed |
|
Number of Pins, Side 2 |
19 |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Conductor Cross Section, Side 2 |
16x0.5mm² + 3x1.0 mm² |
|
Ambient Temperature (Operation), Side 2* |
- 25 °C to + 80 °C |
|
Protection Degree / IP Rating, Side 2** |
IP67 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Clearance / Creepage Distance, Side 2 |
acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
Brass (CuZn) |
|
Contact Plating, Side 2 |
Gold over Copper (Cu/Au) |
|
Contact Bearer Material, Side 2 |
Polyamide (Nylon), PA 6.6 |
|
Contact Bearer Color, Side 2 |
Black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V0 |
|
Molded Body Material, Side 2 |
Thermoplastic Polyurethane (TPU) |
|
Molded Body Color, Side 2 |
Black |
|
Flammability Class (Molded Body), Side 2 |
UL 94-HB |
|
Attachment Material, Side 2 |
Brass (CuZn) |
|
Attachment Plating, Side 2 |
Nickel (Ni) |
|
O-Ring Material, Side 2 |
Fluorocarbon rubber (FKM) |
|
Note, Side 2 |
Do not connect / disconnect under load. |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Resistances
|
Halogenfree |
Yes |
|---|---|
|
Oil Resistance |
Yes |
Notes
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
|
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Information
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
|
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 16269 | RSU 19-RKUF 19-242/5 M | 5 m |
| 97911 | RSU 19-RKUF 19-242/10 M | 10 m |
Resources
Resources
Inventory detail for RSU 19-RKUF 19-242 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.