Product Number: RSW 501-877

7/8" - Male 90° | #Contacts: 5 | 600 V | Cable TPE YE, 16 AWG, US | cURus

7/8" Molded Cordset Male Angled | #Contacts: 5 | 600 V / 8 A | Cable TPE Yellow, 5x16 AWG, US | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 5 Pole | 90°

Number of Pins

5

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Round Coupling Nut

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Current Rating

8 A

Rated Current (UL)*

8 A

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Cable Number

877

Conductor Size

16 AWG (65/34)

Number of Wires

5

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.4 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

See downloads tab for details

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
540002692 RSW 501-877/4M 4 m
500003881 RSW 501-877/5M 5 m
540002693 RSW 501-877/6M 6 m
540002694 RSW 501-877/10M 10 m