Product Number: RSWT 4L-RKT 4L-996 SW
M12 Power | Cordset | Male Angled → Female Straight, 4-pin L-code, TPE (1.50 mm²) 16 AWG, 63 V / 16 A
M12 Power | Double-Ended Cordset | M12 Male Angled, #Contacts 4, L-code → M12 Female Straight, #Contacts 4, L-code | Cable: Yellow TPE; 1.50 mm² (16 AWG) | 63 V / 16 A
-
Availability:
Global
-
Status:
Active
- Specifications
- Resources
- Where to buy
Specifications
Information
Face View Side 1
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
Face View Side 2
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
63 V |
|
Rated Voltage (UL) |
63 V |
|
Rated Impulse Voltage |
1.5 kV |
|
Operating Voltage |
60 V AC/DC |
|
Current Rating |
16 A |
|
Rated Current (UL)* |
16 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Power |
|---|---|
|
Side 1 Type of Contact/Gender |
Pin Contact / Male |
|
Connector Design |
Molded | M12 Male | Angled |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
4 |
|
Coding, Side 1 |
L |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C to + 125 °C, notice derating |
|
Protection Degree / IP Rating** |
IP65, IP67, IP69k |
|
Side 1 Design Standard |
IEC 61076-2-111 |
|
Side 1 Pollution Degree |
3 acc. to IEC 60664-1 |
|
Clearance / Creepage Distance |
IEC 60664-1 (2020-05) |
|
Overvoltage Category |
III acc. to IEC 60664-1 |
|
Contact Base Material |
Copper Alloy (CuNi) |
|
Side 1 Contact Plating |
Gold over Copper (Cu/Au) |
|
Contact Bearer Material |
Glass-filled Polybutylene Terephthalate (PBT GF) |
|
Contact Bearer Color |
Black |
|
Flammability Class (Contact Bearer) |
UL 94 V-2 |
|
Molded Body Material |
Thermoplastic Elastomer (TPE) |
|
Molded Body Color |
Black |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
Copper Alloy (CuZn) |
|
Attachment Plating |
Nickel (Ni) |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
|
Note |
1. Do not connect or disconnect under load. |
Cable Data
|
Cable Number |
996 |
|---|---|
|
Conductor Size |
1.50 mm² |
|
Number of Wires |
4 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 7.5 x D |
|
Cycles (Bending) |
˃ 2 Mio, max. 50 m/s² |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
Thermoplastic Elastomer (TPE) |
|
Cable Jacket Color |
Yellow |
|
Cable Diameter D |
Ø 8.7 | 0.342" |
|
Wire Insulation Material |
Polyvinyl Chloride-Polyamide (PVC-PA) |
|
Insulated Wire Diameter |
Ø 2.55 mm | 0.100 " |
|
Overall Shield (Cable) |
Unshielded |
|
Ambient Temperature (Fixed Installation) |
- 40° C to + 90° C |
|
Ambient Temperature (Flex Installation) |
- 5° C to + 90° C |
|
Ambient Temperature (Drag Chain Inst) |
- |
|
UL Cable Type |
NEC: TC-ER or AWM Style 20328 |
|
Flammability Class (Cable Jacket) |
UL 1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4 |
|
Cable Characteristics |
Flexibility: Excellent | Abrasion Resistance: Good to Excellent | Oil & Chemical Resistance: Good, OIL RES II | UV Resistance: Good, SUN RES | Low Temp Performance: Good to Excellent (flexible to -40°C) | Flame Retardance: UL1685 FT4/IEEE 1202 Vertical Tray Flame Test | Halogen-Free: No | Mechanical Durability: Good to High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Power |
|---|---|
|
Side 2 Type of Contact/Gender |
Socket Contact / Female |
|
Connector Design, Side 2 |
Molded | M12 Female | Straight |
|
Attachment Type, Side 2 |
Coupling Nut |
|
Number of Pins, Side 2 |
4 |
|
Coding, Side 2 |
L |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
- 40 °C to + 125 °C, notice derating |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67, IP69k |
|
Design Standard, Side 2 |
IEC 61076-2-111 |
|
Pollution Degree, Side 2 |
3 acc. to IEC 60664-1 |
|
Clearance / Creepage Distance, Side 2 |
IEC 60664-1 (2020-05) |
|
Overvoltage Category, Side 2 |
III acc. to IEC 60664-1 |
|
Contact Base Material, Side 2 |
Copper Alloy (CuNi) |
|
Contact Plating, Side 2 |
Copper over Gold (Cu/Au) |
|
Contact Bearer Material, Side 2 |
Glass-filled Polybutylene Terephthalate (PBT GF) |
|
Contact Bearer Color, Side 2 |
Black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-2 |
|
Molded Body Material, Side 2 |
Thermoplastic Elastomer (TPE) |
|
Molded Body Color, Side 2 |
Black |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
Copper Alloy (CuZn) |
|
Attachment Plating, Side 2 |
Nickel (Ni) |
|
O-Ring Material, Side 2 |
Fluoroelastomer (FKM) |
|
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
|
Note, Side 2 |
1. Do not connect or disconnect under load. |
Approvals
|
UL-File |
E497237 |
|---|---|
|
UL |
UL 2237; cULus |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Resistances
|
Halogenfree |
No |
|---|---|
|
Oil Resistance |
Oil Res II |
Notes
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
|
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Information
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
|
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Resources
Inventory detail for RSWT 4L-RKT 4L-996 SW is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.