Product Number: RSWU 12-RKU 12-256

M23 - Male 90° to Female 0° | #Contacts: 12 |120 V | Cable: Black (PUR); 8x0.5 mm² + 3x1.0 mm²; IEC

M23 - Double-Ended Cordset: M23 - Male Angled | #Contacts: 12 | M23 - Female Straight | #Contacts: 12 |120 V / 8 A | Black PUR Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Current Rating

8 A

Side 1 Product Sub Family

M23 Power

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M23 | Male |12 Pole | 90°

Attachment Type

Coupling Nut

Number of Pins

12

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

8x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Nitrile Butadiene Rubber (NBR)

Note

Do not connect / disconnect under load.

Cable Number

256

Conductor Size

8x0.5mm² + 3x1.0 mm²

Number of Wires

11

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 9.30

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

8 x Ø 1.45 mm [0.057"] + 3 x Ø 1.95 mm [0.077"]

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

M23 Power

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

M23 | Female |12 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

12

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Conductor Cross Section, Side 2

8x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation), Side 2*

- 25 °C to + 80 °C

Protection Degree / IP Rating, Side 2**

IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Gold over Copper (Cu/Au)

Contact Bearer Material, Side 2

Polyamide (Nylon), PA 6.6

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94-HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94-HB

Attachment Material, Side 2

Brass (CuZn)

Attachment Plating, Side 2

Nickel (Ni)

O-Ring Material, Side 2

Fluorocarbon rubber (FKM)

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
13286 RSWU 12-RKU 12-256/5 M 5 m