Product Number: RSWUF 12-S4741

M23 - Male 90° | #Contacts: 12 | 120 V | Cable: Yellow (TPE); 8x0.5 mm² + 3x1.0 mm²; IEC

M23 - Male Angled Cordset | #Contacts: 12 | 120 V / 8 A | Yellow TPE Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Product Family

Power Connector

Side 1 Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M23 | Male |12 Pole | 90° | Fixed Thread

Number of Pins

12

Shielding Type

Unshielded

Attachment Type

Male Thread (coupling screw)

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

110 V AC/DC

Current Rating

8 A

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

8x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluorocarbon rubber (FKM)

Gasket Material

Fluorocarbon rubber (FKM)

Cable Number

S4741

Conductor Size

8x0.5mm² + 3x1.0 mm²

Number of Wires

11

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.00 [0.39]"

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

8 x Ø 1.45 mm [ 0.6 ] + 3 x Ø 1.95 mm[ 0.8" ]"

Ambient Temperature (Fixed Installation)

- 25 °C to + 80 °C (PLTC 75 °C)

Ambient Temperature (Flex Installation)

- 5 °C to + 80 °C (PLTC 75 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

PLTC

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-2-2, IEC 60332-1-2, UL 1685 vertical tray

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Good | Oil & Chemical Resistance: Excellent | UV Resistance: Good | Low Temp Performance: Good (flexible to -40°C) | Flame Retardance: Fair to Good | Halogen-Free: Yes | Mechanical Durability: Good (resists impact, tear, and flex) |Drag Chain: Yes | Environmental Suitability: Outdoor, oily, wet, or rough environments

REACH

Yes

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.