Product Number: STAK 4 black

Rectangular Field Attachable Power Connector (ST Series): Female, straight with strain relief , 4-pin+PE, black housing, 400 V AC/230 V DC, 10 A

Rectangular Field Attachable Power Connector (ST Series): Female, straight with strain relief , 4-pin+PE, black housing, 400 V AC/230 V DC, 10 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

ST-Series

Connector Type

Field attachable

Side 1 Type of Contact/Gender

female

Connector Design

Straight with strain relief

Number of Pins

4+PE

Shielding Type

Unshielded

Attachment Type

safety bracket

Voltage Rating

400 V AC / 250 V DC

Rated Impulse Voltage

2.5 kV

Operating Voltage

400 V AC / 230 V DC

Current Rating

10 A

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Type of Connection

screw terminal

Cable Gland

PG 11

Cross Section

0.25 mm² to 1.50 mm²

Strain-Relief

Cable clamp

Suitable Cables

Ø6 mm to Ø10 mm

Ambient Temperature (Operation)*

-30°C to +90°C, notice Derating

Temperature Range (Gasket)

-30°C to +90°C

Protection Degree / IP Rating**

IP54

Side 1 Design Standard

DIN EN 61984 (VDE 0627)

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Gasket

NBR (cable gland)

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 V-0

Strain-Relief Material

PA GF

Gasket Material

NBR (flat gasket)

Fastening Torque (Contact Screw)

M3: (25-30) Ncm

Fastening Torque (Cable Gland)

PG 11: (250-375) Ncm

Fastening torque (strain relief screw)

BZ 2.9x14: (40-50) Ncm

Fastening Torque (Attachment)

BZ 2.9x14: (40-50) Ncm

Accessories to Order Separately

STASI 4, 732-049-…, safety bracket

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description
932533100 STAK 4 black

Resources

Resources