Product Number: STAS 3 N black

Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 3-pin+PE, black housing, 400 V AC/230 V DC, 16 A AC/10 A DC

Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 3-pin+PE, black housing, 400 V AC/230 V DC, 16 A AC/10 A DC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

ST-Series

Connector Type

Field attachable

Side 1 Type of Contact/Gender

male

Connector Design

Straight with strain relief

Number of Pins

3+PE

Shielding Type

Unshielded

Attachment Type

safety bracket

Voltage Rating

400 V AC / 250 V DC

Rated Impulse Voltage

2.5 / 4.0 kV

Operating Voltage

400 V AC / 230 V DC

Current Rating

16 A

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Type of Connection

screw terminal

Cable Gland

PG 11

Cross Section

0.25 mm² to 1.50 mm²

Strain-Relief

Cable clamp

Suitable Cables

Ø6 mm to Ø10 mm

Ambient Temperature (Operation)*

-30°C to +90°C, notice Derating

Protection Degree / IP Rating**

IP54

Side 1 Design Standard

DIN EN 61984 (VDE 0627)

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 V-0

Cable Gland Material

PA GF

Cable Gland Gasket

NBR (cable gland)

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 HB

Strain-Relief Material

PA GF

Fastening Torque (Contact Screw)

M3: (25-30) Ncm

Fastening Torque (Cable Gland)

PG 11: (250-375) Ncm

Fastening torque (strain relief screw)

BZ 2.9x14: (40-50) Ncm

Fastening Torque (Attachment)

BZ 2.9x14: (40-50) Ncm

Accessories to Order Separately

STASI 3, 732-045-…, safety bracket

UL-File

E95522

UL

UL

VDE

VDE 61984

SEV

SEV

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description
932143100 STAS 3 N black

Resources

Resources