Product Number: RKT 8-627

M12 Micro Actuator/sensor cordset, single-ended, 8-poles, female straight connector with self-locking thread and black 24 gauge PVC molded cable."

M12 Micro Actuator/sensor cordset, single-ended, 8-poles, female straight connector with self-locking thread and black 24 gauge PVC molded cable."

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, double ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

8

Coding, Side 1

A

Attachment Type

Coupling Screw

Voltage Rating

33 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

33 V AC/DC

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

627

Conductor Size

24 AWG

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

Gray

Cable Diameter D

0.237"

Wire Insulation Material

PVC

Insulated Wire Diameter

.043"

UL Cable Type

AWM 2661

Flammability Class (Cable Jacket)

FT-1

Cable Characteristics

Good chemical and oil resistance

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-4

Note Derating

Notice derating

Update and Revision

Revision Number: 0.33 Revision Date: 04-23-2026

Update and Revision

Revision Number: 0.33 Revision Date: 04-23-2026


Part Numbers

Item # Item Description
600001988 RKT 8-627/2M
600001989 RKT 8-627/5M
600001990 RKT 8-627/10M
600004495 RKT 8-627/15M
600005219 RKT 8-627/8IN
600005425 RKT 8-627/40M
600005434 RKT 8-627/30M
600005621 RKT 8-627/20M
600006654 RKT 8-627/25M