Product Number: PP12M-MSSV5A-0253

M12 pigtail, Push Pull, CANopen/DevicerNet cable, PUR black cable, shielded, male, straight, D-coded, 4-Pin + Shield Pin, Data: 2x0.25 mm² + Power: 2x0.34 mm²

M12 pigtail, Push Pull, CANopen/DevicerNet cable, PUR black cable, shielded, male, straight, D-coded, 4-Pin + Shield Pin, Data: 2x0.25 mm² + Power: 2x0.34 mm²50 V AC / 60 V DC, 4 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1, exclusion of dangerous materials, line construction acc. CAN-Bus and DeviceNET specification

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard push pull

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

5

Coding, Side 1

A

Shielding Type

Shielded

Attachment Type

Snap Ring

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

CANopen / DeviceNet

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

PA

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

253

Conductor Size

Data: 2x0.25 mm² + Power: 2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.70 ± 0.20 mm

Wire Insulation Material

Data: PE + Power: PE or PP

Insulated Wire Diameter

Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549 or 21198

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1

Cable Characteristics

Free of lacquer wetting disturbing substances, Exclusion of silicone, Coldness flexibilty

Core Colors

Data pair: blue, white; Power pair: red, black

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935301020 PP12M-MSSV5A-0253-0500
935301019 PP12M-MSSV5A-0253-0300
935301018 PP12M-MSSV5A-0253-0200
935301017 PP12M-MSSV5A-0253-0100
935301031 PP12M-MSSV5A-0253-0010