Product Number: RKCW 8/9

M12 Field Attachable Connector: female, angled, 8-pin, A-coded, unshielded, black housing, screw type, 30 V AC/DC

M12 Field Attachable Connector: female, angled, 8-pin, A-coded, unshielded, black housing, screw type, 30 V AC/DC

  • Availability:
    Global
  • Status:
    Active
RKCW 8/9

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Field attachable

Side 1 Type of Contact/Gender

female

Connector Design

angled

Number of Pins

8

Coding, Side 1

A

Attachment Type

Coupling Nut

Voltage Rating

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Current Rating

2 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

screw terminal

Maximum Wire Cross Section

max. 0,50 mm²

Cable Gland

PG9

Strain-Relief

clamping cage

Suitable Cables

Ø6 - Ø8 mm

Ambient Temperature (Operation)*

-25°C to +90°C

Operating Temperature (UL)

max. 65 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA-GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

?

Housing Material

PBT

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

?

Cable Gland Gasket

NBR, black

Attachment Material

GD-Zn

Attachment Plating

nickel-plated

O-Ring Material

FKM/FPM Viton

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
45006 RKCW 8/9