Product Number: RKT 4-MF225

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PU black cable, 4-wires, 0.34 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PU black cable, 4-wires, 0.34 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
Brown White Blue Black

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

4

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-30 °C - +80 °C

Protection Degree / IP Rating**

IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM,Green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

MF225

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

4 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

Black

Cable Diameter D

ø 4.7 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

1.3mm

Ambient Temperature (Fixed Installation)

-30°C to + 80°C

Flammability Class (Cable Jacket)

IEC 60332-1/FT-2

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
96002010101 RKT 4-MF225/0100 P WM
96002010201 RKT 4-MF225/0200 P WM
960020103 RKT 4-MF225/0300
96002010301 RKT 4-MF225/0300 P WM
96002010401 RKT 4-MF225/0400 P WM
960020105 RKT 4-MF225/0500
96002010501 RKT 4-MF225/0500 P WM
96002010801 RKT 4-MF225/0800 P WM
96002011001 RKT 4-MF225/1000 P WM
96002011501 RKT 4-MF225/1500 P WM
960020101 RKT 4-MF225 1 m
960020102 RKT 4-MF225 2 m
RKT 4-MF225/0200 RKT 4-MF225 2 m
960020103 RKT 4-MF225 3 m
RKT 4-MF225/0300 RKT 4-MF225 3 m
960020104 RKT 4-MF225 4 m
960020105 RKT 4-MF225 5 m
RKT 4-MF225/0500 RKT 4-MF225 5 m
960020108 RKT 4-MF225 8 m
960020110 RKT 4-MF225 10 m
RKT 4-MF225/1000 RKT 4-MF225 10 m
960020111 RKT 4-MF225 11 m
960020115 RKT 4-MF225 15 m
960020120 RKT 4-MF225 20 m
960020125 RKT 4-MF225 25 m
960020130 RKT 4-MF225 30 m
960020140 RKT 4-MF225 40 m
960020145 RKT 4-MF225 45 m
960020150 RKT 4-MF225 50 m
960020160 RKT 4-MF225 60 m