Product Number: RKTN 4-646

Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Straight Female, 4-pole; with Grey PVC 22 AWG cable with Stainless Steel Coupling Nuts

Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Straight Female, 4-pole, 250 V | 4 A; with Grey PVC 4x22 AWG cable with Stainless Steel Coupling Nuts

  • Availability:
    Americas
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connector

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

4

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Grey Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

316 grade: Stainless Steel, Hex Internal thread

O-Ring Material

FKM, green or black

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

646

Conductor Size

22 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 7 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor Material

Cu [Bare Copper]

Cable Jacket Material

PVC

Cable Jacket Color

Grey

Cable Diameter D

Ø 5.10 mm

Wire Insulation Material

PVC-SR

Insulated Wire Diameter

Ø 1.25 mm

Ambient Temperature (Fixed Installation)

- 40 to 105°C

Ambient Temperature (Flex Installation)

- 15 to 105°C

Ambient Temperature (Drag Chain Inst)

- 15 to 105°C

UL Cable Type

AWM 2661, C(RU) AWM I/II A/B

Flammability Class (Cable Jacket)

UL VW-1, FT1

Cable Characteristics

Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis

UL-File

E315587

UL

Yes

VDE

Yes

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Update and Revision

Revision Number: 0.15 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.15 Revision Date: 02-20-2026