Product Number: RKTS 4-MF6646

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PU based black cable, 4-wires, 0.25 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PU based black cable,4-wires, 0.25 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
Brown White Blue Black

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

4

Coding, Side 1

A

Shielding Type

Shielded

Attachment Type

Coupling Nut

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-30 °C - +80 °C

Protection Degree / IP Rating**

IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM,Green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

MF6646

Conductor Size

0.25 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

4 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Conductor Material

Cu

Cable Jacket Material

Special compound Polyurethane based

Cable Jacket Color

Black

Cable Diameter D

ø 4.97 mm

Wire Insulation Material

PVC

Ambient Temperature (Fixed Installation)

-30 °C - +80 °C

Flammability Class (Cable Jacket)

IEC 60332-1/FT-2

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.