Product Number: RKWT/LED R 4-1006

M12 pigtail, Automotive Line, female, 4-pin, A-coded, angled, PUR orange cable, unshielded, IP67

M12 pigtail connector, Automotive Line, high welding spark resistance, female, 4-pin, A-coded, angled with LED, PUR orange cable (similar to RAL 2003), unshielded, AWM 20549, rated voltage 250 V AC/DC, rated current 4A, suited for IP67 environment

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connector

Side 1 Product Sub Family

Automotive

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Angled

Number of Pins

4

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP67

Side 1 Design Standard

IEC 61076-2-101

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

1006

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

2 Mio.

Welding Resistance

Welding spark resistant

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

orange (similar to RAL 2003)

Cable Diameter D

ø 5.30 ± 0.15 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.25 ±0.05 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

flame retardant, halogen-free, drag chains

UL

cULus

RoHS Compliant

Yes

Halogenfree

Yes, acc. to IEC 60754-1

Note Derating

Notice derating

Update and Revision

Revision Number: 0.18 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.18 Revision Date: 02-20-2026