Product Number: RST 4-691

"Sensor / Actuator Connector: M12 Standard, Cordset, single ended, Straight Male, 4-pole; with Blue PVC 22 AWG cable"

"Sensor / Actuator Connector: M12 Standard, Cordset, single ended, Straight Male, 4-pole, 250 V | 4 A; with Blue PVC 4x22 AWG cable"

  • Availability:
    Americas
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connector

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

4

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Screw

Voltage Rating

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn, Nickel-plated, External thread

O-Ring Material

FKM

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

691

Conductor Size

22 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 7 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor Material

Cu [Tinned Copper]

Cable Jacket Material

PVC

Cable Jacket Color

Blue

Cable Diameter D

Ø 5.30 mm

Wire Insulation Material

PVC-SR

Insulated Wire Diameter

Ø 1.32 mm

Ambient Temperature (Fixed Installation)

- 30 to 105°C

Ambient Temperature (Flex Installation)

- 10 to 105°C

Ambient Temperature (Drag Chain Inst)

- 10 to 105°C

UL Cable Type

AWM 2661, PLTC

Cable Characteristics

Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis

UL-File

E315587

UL

Yes

VDE

Yes

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Update and Revision

Revision Number: 0.34 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.34 Revision Date: 02-20-2026