Product Number: RST 4-RKWT 4-643

M12 - Male 0° to Female 90° | #Contacts: 4 | 250 V | Cable TPE YE, 22 AWG, IEC | cURus

M12 - Molded Cordset Male Straight to Female Angled | #Contacts: 4 | 250 V / 4 A | Cable TPE Yellow, 4x22 AWG, IEC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

250 V

Rated Impulse Voltage

2.5 kV

Rated Current*

4 A

Product Sub Family

M12 Standard

Type of Contact / Gender

Pin Contact / Male

Connector Design

Straight (0°) Body

Attachment Type

Coupling Screw

Number of Pins

4

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper-Tin (CuSn)

Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Polyurethane (PUR)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel-plated (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

643

Conductor Size

22 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 7 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 6.45 mm [0.254”]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 1.83 mm [0.072”]

Ambient Temperature (Fixed Installation)

- 10 °C - + 105 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 105 °C

UL Cable Type

PLTC

Flammability Class (Cable Jacket)

Jacket FT-4

Cable Characteristics

Oil Resistant, C-Track rated

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Socket Contact / Female

Connector Design, Side 2

Angled (90°) Body

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 50 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper-Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel-plated (Ni)

O-Ring Material, Side 2

FKM, green

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

UL-File

E104696

UL

UL 2238; cURus

RoHS Compliant

Yes

RoHS Compliant

Yes

Part Numbers

Item # Item Description Cable Length
600001890 RST 4-RKWT 4-643/1M 1 m
600002590 RST 4-RKWT 4-643/0.3M 0.3 m
600002591 RST 4-RKWT 4-643/0.6M 0.6 m
600002592 RST 4-RKWT 4-643/1.5M 1.5 m
600002593 RST 4-RKWT 4-643/2M 2 m
600002594 RST 4-RKWT 4-643/5M 5 m
600004021 RST 4-RKWT 4-643/3M 3 m
600004022 RST 4-RKWT 4-643/4M 4 m
600005348 RST 4-RKWT 4-643/10M 10 m
600005350 RST 4-RKWT 4-643/0.5M 0.5 m
600005352 RST 4-RKWT 4-643/6M 6 m
600005354 RST 4-RKWT 4-643/8M 8 m
600005640 RST 4-RKWT 4-643/15M 15 m
600006043 RST 4-RKWT 4-643/20M 20 m
600006044 RST 4-RKWT 4-643/30M 30 m
600007118 RST 4-RKWT 4-643/2.5M 2.5 m