Product Number: RST 4-RKWT/LED R 4-1006
M12 to M12 cordset, Automotive Line, male to female, 4-pin, A-coded, straight to angled, PUR orange cable, unshielded, IP67
M12 to M12 cordset connector, Automotive Line, high welding spark resistance, male to female, 4-pin, A-coded, straight to angled with LED, PUR orange cable (similar to RAL 2003), unshielded, AWM 20549, rated voltage 50 V AC / 60 V DC, rated current 4A, suited for IP67 environment
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View Side 1
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family |
Sensor / Actuator Connector |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Technical Data Side 1
Product Sub Family |
Automotive |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Nut |
Number of Pins |
4 |
Coding |
A |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP67 |
Design Standard |
IEC 61076-2-101 |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
Cable Number |
1006 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
|
Minimal Bending Radius (Flexible Inst) |
|
Cycles (Bending) |
|
Welding Resistance |
Welding spark resistant |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
orange (similar to RAL 2003) |
Cable Diameter D |
ø 5.30 ± 0.15 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.25 ±0.05 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 25 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
flame retardant, halogen-free, drag chains |
Technical Data Side 2
Product Sub Family, Side 2 |
Automotive |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Angled |
Coding, Side 2 |
A |
Attachment Material, Side 2 |
CuZn |
Approvals
UL |
cULus |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes, acc. to IEC 60754-1 |
---|
Notes
Note Derating |
Notice derating |
---|
Belden.GenericSpecificationTitle
Note Derating |
Notice derating |
---|