Product Number: GKMH1X/9 L

SPE M8 rear wall mounting screw, 9 mm, in plastic bag package

SPE M8 rear wall mounting screw, 9 mm, in plastic bag package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Side 1 Product Sub Family

SPE Receptacle M8 Accessories

Mating Side

Screw-Locking

Connector Design

Straight

Type of Connection

Screw-Locking

Thread Size

M10 x 0.5

Thread Plating

Nickel-plated

Operating Temperature (UL)

max. + 90 °C

Protection Degree / IP Rating**

IP65, IP67

O-Ring Material

FKM

Fastening Torque (Attachment)

M 8x1: 40 Ncm, hand-tight

Fastening torque (housing)

M 10x0.5: 80-100 Ncm

UL

UL 2238; cULus

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935083003 GKMH1X/9 L