Product Number: RKMEXS-8M-GS/A L

SPE M8 PCB insert, straight, 7/8/9 mm, soldering in plastic bag package

SPE M8 PCB insert, straight, 7/8/9 mm, soldering in plastic bag package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Side 1 Product Sub Family

SPE Receptacle M8 Insert

Connecting Side

Soldering

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

2

Coding, Side 1

SPE-6J-M8

Shielding Type

Shielded

Voltage Rating

60 V

Rated Voltage (UL)

60 V AC/DC

Operating Voltage

< < 50 V AC / 60 V DC

Current Rating

4 A

Rated Current (UL)*

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Testing Voltage Pin - Pin

1 kV DC

Testing Voltage Pin - Shield

2.25 kV DC

Transmission characteristics

4 GHz

Data Rate

10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s

Mating Cycles

≤ 100

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 40°C - +90°C

Operating Temperature (UL)

max. + 90 °C

Side 1 Design Standard

IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1)

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Cu alloy

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

O-Ring Material

FKM

UL

UL 2238; cULus

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935082001 RKMEXS-8M-GS/A L