Product Number: GAN Gasket + Plastic Clip

GAN - Accessory, Gasket plus Fixing Clip

175301-803-A (DIN 43650-A): Accessory, Gasket plus Fixing Clip

  • Availability:
    Global
  • Status:
    Active

Specifications

Availability

Active

Side 1 Product Sub Family

GAN - Accessories

Connector Type

Accessories

Side 1 Type of Contact/Gender

'

Connector Design

Gasket + Plastic Clip

Ambient Temperature (Operation)*

-40 °C to +105 °C

Molded Body Color

'

Protection Circuitry

'

Accessories to Order Separately

934887001 - GAN EPDM gasket and holding clip

Number of Wires

'

Number of Wires

'


Part Numbers

Item # Item Description
934887001 GAN Dichtungspaket (Dichtung+Fixierteil)