Product Number: GDM 3-14 M16/PG9

Cable Gasket | for PG9/M16 housing

Gasket | Ø 4.5 mm to 10 mm cable range | 100 piece bag

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

Field Attachable Accessories

Connector Type

Gasket

Connector Design

For multi-conductor round cable

Ambient Temperature (Operation)*

-30° C ... +120° C

Gasket Material

NBR - black

RoHS Compliant

Yes

Halogenfree

Yes

Halogenfree

Yes