Product Number: GDM 3-7 NBR BN

GDM 3-7, Accessory, Flat Gasket for Form A Female connectors

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Flat , for use with select Form A field attachable females, NBR, brown

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Valve Connectors

Product Sub Family

Field Attachable Accessories

Connector Type

Gasket

Connector Design

Flat

Coding

A

Attachment Type

Flat

Ambient Temperature (Operation)*

-30° C ... +90° C

Gasket Material

NBR - brown

RoHS Compliant

Yes

Halogenfree

Yes

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Part Numbers

Item # Item Description Packaging
730801002 GDM 3-7 NBR blassbraun VE 50 Collect packaging, bag of 50 pieces