Product Number: GDM2106-C3S-10D

Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | Bridge-Type Rectifier w/ Varistor (MOV) & Capacitor | 120 V | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging

Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Bridge-Type Rectifier w/ Varistor (MOV) & Capacitor | 120 V / 1A / 1A | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Item Description

GDM2106-C3S-10D

Availability

Active

Product Family

Valve Connectors

Side 1 Product Sub Family

GDM Standard

Connector Type

Field attachable

Connector Sub Type

Form A

Side 1 Type of Contact/Gender

Socket Contacts / Female

Connector Design

Angled (90°) Body

Number of Pins

2+PE (PE across cable outlet)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw, M 3 x 35

Voltage Rating

120 V

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

110 V AC/DC

Current Rating

1 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw terminal

Cable Gland

M16

Cross Section

0.25 - 1.5 mm²

Suitable Cables

Ø 4.5 - 9 mm

Ambient Temperature (Operation)*

- 40 °C to + 125 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 125 °C [ when mated with FKM gasket] - 40 °C to + 125 °C [ when mated with EPDM or MPQ gasket]

Protection Degree / IP Rating**

IP65

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Tin Alloy (Cu/Sn)

Contact Bearer Material

Glass-Fiber Reinforced Polyamide (PA GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

Glass-Fiber Reinforced Polyamide (PA GF)

Housing Color

Black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

Glass-Fiber Reinforced Polyamide (PA GF)

Cable Gland Gasket

Nitrile Butadiene Rubber (NBR)

Cable Gland Color

Black

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

Steel Fastener (4.8 , Fe/Zn B)

Gasket Material

Sold separately

Protection Circuitry

Varistor (MOV) & Capacitor

Bridge Rectifier

Bridge-Type Rectifier

Protective Circuit

Varistor (MOV) & Capacitor

Clamping Voltage

240 V ± 10%

Fastening Torque (Contact Screw)

(40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.38-0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²

Fastening Torque (Cable Gland)

(150-200) Ncm

Fastening Torque (Attachment)

(50-60) Ncm

VDE

VDE-Reg.-Nr.: E349

SEV

Yes

REACH

Yes

RoHS Compliant

Compliant

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.