Product Number: GDME 2011 V0 black

Heavy Duty: DIN Valve Connector, Form A, Field Attachable, 2+Ground, PG 11, Black Housing, without circuitry, 230 V DC / 400 V AC AC/DC, UL 2238, DNV Maritime

GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE), black housing and with black lid, screw type, PG11; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Item Description

GDME 2011 V0 BLACK

Availability

Active

Product Family

Valve Connector

Side 1 Product Sub Family

GDME Heavy Duty

Connector Type

Field Attachable

Side 1 Type of Contact/Gender

Female

Connector Design

Angled

Number of Pins

2+PE

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw

Rated Voltage (UL)

300 V without optional inserts

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V DC / 400 V AC without optional inserts

Current Rating

16 A

Rated Current (UL)*

10 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw

Cable Gland

PG 11

Cross Section

0.50 - 1.5 mm² [ 20 AWG - 16 AWG ]

Strain-Relief

Bracket

Suitable Cables

Ø 4.5 - 11 mm

Ambient Temperature (Operation)*

-40°C to +85°C

Protection Degree / IP Rating**

IP65, mated

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Material

PA 66 GF

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA 66 GF

Housing Color

Black

Flammability Class (Housing)

UL 94 V-0

Cable Gland Material

PA 66 GF

Cable Gland Gasket

NBR

Cable Gland Color

Black

Strain-Relief Material

PA 6 GF

Attachment Material

Central Screw, M3 x 40, 4.8 , Fe/Zn B

Cover Material

PA 66 GF, Black

Flammability Class (Cover)

UL 94 V-0

Gasket Material

Sold Separately

Fastening Torque (Contact Screw)

M3: (30-35) Ncm

Fastening Torque (Cable Gland)

(250-375) Ncm

Fastening torque (strain relief screw)

(50-60) Ncm

Fastening Torque (Attachment)

M3 (50-60) Ncm

UL-File

UL 2238, E315587

VDE

Yes [VDE-Reg.-Nr.: 1978]

DNV

YES, TAA000032V

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.

Note Derating

Notice Derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Central Screw Gasket Packaging
933029200 GDME 2011 V0 black 1- Steel Screw, Combi Head 0 - Sold Separately D - Collect packaging 50 pieces, assembled