Product Number: GDMF-6 EPDM BN

GDMF-6, Accessory, Captive Gasket for Form A Female connectors

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Captive , for use with select Form A field attachable females, EPDM, brown

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

Field Attachable Accessories

Connector Type

Gasket

Connector Design

Captive

Coding, Side 1

A

Attachment Type

Captive

Ambient Temperature (Operation)*

-40° C ... +125° C

Gasket Material

EPDM - brown

RoHS Compliant

Yes

Halogenfree

Yes

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.


Part Numbers

Item # Item Description Packaging
735677004 flat gasket GDMF EPDM bn packed (100 St) Collect packaging, bag of 50 pieces