Product Number: GDML 3016 LED 24 RG

DIN Valve Connector, Form A, Field Attachable, 3+Ground, M16, Translucent Housing, 2 LED's for Pressure Switch, 24 V

GDM - 175301-803 (DIN 43650), Form A, Female, 18mm, Translucent Housing, 3+Ground (Protective Earth). screw contacts, PCB for Pressure Switch with 2 LED's, 24 DC, 8A, black cable gland M16 thread

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

GDM Legacy

Connector Type

Field Attachable

Side 1 Type of Contact/Gender

Female

Connector Design

Angled

Number of Pins

3+PE (PE across cable outlet)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Cable Gland

M16

Cross Section

0.25 - 1.5 mm²

Suitable Cables

Ø 4.0 - 10 mm

Ambient Temperature (Operation)*

-40 °C - +80 °C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Color

Translucent

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Gasket

NBR

Cable Gland Color

Black

Attachment Material

Steel, Philips combi slot

Gasket Material

Sold separately

Fastening Torque (Contact Screw)

(40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²

Fastening Torque (Cable Gland)

(250-375) Ncm

Fastening Torque (Attachment)

(50-60) Ncm

VDE

Yes

SEV

Yes

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Central Screw Gasket Packaging
934433002 GDML 3016 LED 24 RG 1- Steel Screw, Combi Head 0 - Sold Separately D - Collect packaging 50 pieces, assembled