Product Number: GSA 2000N-1AW

GSA - Male Receptacle Surface Mount, Form A, Contacts: 2+PE, solder type, 400 V | 16 A, includes NBR flat gasket ; cURus 1977

175301-803-A (DIN 43650-A): Male Receptacle Surface Mount, Form A, Contacts: 2+PE, solder type (PE screw type), 400 V | 16 A, includes NBR flat gasket; cURus 1977

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

GSA

Connector Type

Receptacle

Connector Sub Type

Rectangular receptacle with solder contacts and without oblong holes

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

2 screws M 3 x 10

Replacement for

ID: 932967200 Name: GSA 2000 N + 200-4

Rated Voltage (UL)

300 V

Rated Voltage (CSA)

250 V

Rated Impulse Voltage

4.0 kV

Current Rating

16 A

Rated Current (UL)*

15 A

Rated Current (CSA)*

10 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder / PE Screw

Cross Section

0.08 - 1.5 mm²

Ambient Temperature (Operation)*

-30 °C - +90 °C

Operating Temperature (UL)

max. + 90 °C

Protection Degree / IP Rating**

IP65

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Color

black

Gasket Material

NBR flat gasket included with packaging

Fastening Torque (Contact Screw)

(50-60) Ncm

Fastening torque (mounting screw)

(50-60) Ncm

Mount Type

M3 (2x)

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only


Part Numbers

Item # Item Description Packaging Replacement For
36311 GSA 2000 N- 1AW Single Pack, 1 piece per package ID: 932967200 Name: GSA 2000 N + 200-4