Product Number: GSN 20-3 NBR

GSN, Accessory, Flat NBR Gasket for Form B Male Receptacles

175301-803-B (DIN 43650-B): Form B, Gasket, Flat , for use with select Form B Receptacle Male, NBR

  • Availability:
    Global
  • Status:
    Active

Specifications

Item Description

GSN 20-3

Side 1 Product Sub Family

Accessories

Ambient Temperature (Operation)*

-30° C ... +90° C

Side 1 Design Standard

DIN EN 175 301-803-B

Gasket Material

NBR

RoHS Compliant

Yes

Halogenfree

Yes

Halogenfree

Yes


Part Numbers

Item # Item Description Packaging
733275002 GSN 20-3 NBR Collect packaging, bag of 50 pieces