GSSR 200

GSSR Industrial Standard Receptacle: Form C, 3-pin (2+1PE), UL 1977, black contact bearer, solder type; 230 V AC/DC, 6 A

...
GSSR Industrial Standard Receptacle: Form C, 3-pin (2+1PE), UL 1977, black contact bearer, solder type; 230 V AC/DC, 6 A
Get Product Alerts

Specifications

Product Family

Valve Connectors

Product Sub Family

GSSR Industrial Standard

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding

C

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V

Rated Voltage (UL)

250 V

Rated Voltage (CSA)

300 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

6 A

Rated Current (UL)*

6 A

Rated Current (CSA)*

6 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder

Conductor Cross Section

0.08 - 0.75 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 65 °C

Operating Temperature (CSA)

max. + 65 °C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Color

black

Approvals

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

Safety & Environmental Compliance

RoHS Compliant

yes

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers
Item # Item Description
933115100 GSSR 200