Product Number: RST 5-3-GAN22LU-D24-226
M12-Form A | M12- Male 0° | #Contacts: 3 | Form A - Female 90° | #Contacts: 2+2 PE | Recovery Diode (FRD) & yellow LED | 24 V | Cable: Black (PUR); 0.50 mm²; IEC | cURus
M12 - Form A, Double-Ended Cordset| M12- Male Straight | #Contacts: 3, A-coded | Form A - Female Angled Cordset | #Contacts: 2+2 PE | Recovery Diode (FRD) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC | UL 2238; cURus
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Resources
Specifications
Information
Face View Side 1
| Pin 3 | Pin 4 | Pin 5 |
|---|---|---|
| blue | brown | green-yellow |
Face View Side 2
| Pin 1 | Pin 2 | PE1 | PE2 |
|---|---|---|---|
| brown | blue | green-yellow | green-yellow |
|
Product Family |
Valve Connectors |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Replacement for |
RST 5-3-VAD 1F-3-226 |
|
Voltage Rating |
24 V |
|
Rated Impulse Voltage |
4.0 kV (PCBA 2.0 kV) |
|
Operating Voltage |
24 V DC |
|
Current Rating |
4 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Standard |
|---|---|
|
Side 1 Type of Contact/Gender |
Pin Contact / Male |
|
Connector Design |
M12 | Male | 3 Pole | 0° |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
3 |
|
Coding, Side 1 |
A |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Cross Section |
0.50 mm² |
|
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating** |
IP65, IP67, IP68 (1 m / 24 h), IP69K |
|
Side 1 Design Standard |
IEC 61076-2-101 |
|
Side 1 Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
|
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
Copper Alloy (CuSn) |
|
Side 1 Contact Plating |
Gold over Copper (Cu/Au) |
|
Contact Bearer Material |
Thermoplastic Polyurethane (TPU) |
|
Contact Bearer Color |
Orange |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
Thermoplastic Polyurethane (TPU) |
|
Molded Body Color |
Grey Translucent |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
Brass (CuZn) |
|
Attachment Plating |
Nickel (Ni) |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
|
Cable Number |
226 |
|---|---|
|
Conductor Size |
0.5 mm² |
|
Number of Wires |
3 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 5 mio |
|
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
Polyurethane (PUR) |
|
Cable Jacket Color |
Black |
|
Cable Diameter D |
Ø 4.6 mm [ 0.181" ]" |
|
Wire Insulation Material |
Polypropylene (PP) |
|
Insulated Wire Diameter |
Ø 1.50 mm [ 0.06" ] |
|
Ambient Temperature (Fixed Installation) |
- 50 °C to + 105 °C (UL: + 80 °C) |
|
Ambient Temperature (Flex Installation) |
- 25 °C to + 105 °C (UL: + 80 °C) |
|
Ambient Temperature (Drag Chain Inst) |
- 25 °C to + 60 °C |
|
UL Cable Type |
AWM: 20549 |
|
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
|
Cable Characteristics |
Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments |
Technical Data Side 2
|
Side 2 Product Sub Family |
GAN - cURus 2238 |
|---|---|
|
Side 2 Type of Contact/Gender |
Socket Contact / Female |
|
Connector Design, Side 2 |
Form A | Female | 2+2PE Pole | 90° |
|
Attachment Type, Side 2 |
Central Screw |
|
Number of Pins, Side 2 |
2+2 PE |
|
Coding, Side 2 |
A |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 50 |
|
Ambient Temperature (Operation), Side 2* |
- 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001] |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
|
Design Standard, Side 2 |
DIN EN 175301-803-A, ISO 4400 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Clearance / Creepage Distance, Side 2 |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
|
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
Brass (CuZn) |
|
Contact Plating, Side 2 |
Copper over Tin (Cu/Sn) |
|
Contact Bearer Material, Side 2 |
Glass-filled Polyamides (PA GF) |
|
Contact Bearer Color, Side 2 |
Black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
|
Molded Body Material, Side 2 |
Thermoplastic Polyurethane (TPU) |
|
Molded Body Color, Side 2 |
Grey Translucent |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
Steel, Philips combi slot |
|
Gasket Material, Side 2 |
Molded Integrated Gasket |
|
Function Indicator, Side 2 |
Yellow LED |
|
Protective Circuit, Side 2 |
Recovery Diode (FRD) |
|
Fastening Torque (Attachment), Side 2 |
(50-60) Ncm |
|
Accessories to Order Separately, Side 2 |
934887001 - GAN EPDM gasket and holding clip |
|
Note, Side 2 |
1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory. |
Approvals
|
UL-File |
E315587 |
|---|---|
|
UL |
UL 2238; cURus |
|
VDE |
Yes |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Resistances
|
Halogenfree |
Yes |
|---|---|
|
Oil Resistance |
Good chemical and oil resistance |
Notes
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
Notice derating |
|
Update and Revision |
Revision Number: 0.22 Revision Date: 07-31-2025 |
Information
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
Notice derating |
|
Update and Revision |
Revision Number: 0.22 Revision Date: 07-31-2025 |
Part Numbers
| Item # | Item Description | Cable Length | Replacement For |
|---|---|---|---|
| 934755014 | RST 5-3-GAN22LU-D24-2261000-1UB | 10 m | ID: 89177 Name: RST 5-3-VAD 1F-4-3-226/10 M |
| 934755013 | RST 5-3-GAN22LU-D24-2260500-1UC | 5 m | ID: 47022 Name: RST 5-3-VAD 1F-4-3-226/5 M |
| 934755012 | RST 5-3-GAN22LU-D24-2260300-1UC | 3 m | ID: 95433 Name: RST 5-3-VAD 1F-4-3-226/3 M |
| 934755011 | RST 5-3-GAN22LU-D24-2260200-1UC | 2 m | ID: 11925 Name: RST 5-3-VAD 1F-4-3-226/2 M |
| 934755010 | RST 5-3-GAN22LU-D24-2260150-1UD | 1.5 m | ID: 11924 Name: RST 5-3-VAD 1F-4-3-226/1,5 M |
| 934755009 | RST 5-3-GAN22LU-D24-2260100-1UD | 1 m | ID: 11923 Name: RST 5-3-VAD 1F-4-3-226/1 M |
| 934755008 | RST 5-3-GAN22LU-D24-2260060-1UD | 0.6 m | ID: 11922 Name: RST 5-3-VAD 1F-4-3-226/0,6 M |
| 934755007 | RST 5-3-GAN22LU-D24-2260030-1UD | 0.3 m | ID: 47020 Name: RST 5-3-VAD 1F-4-3-226/0,3 M |