Product Number: RST 5-3-VAD 1A-1-3-241

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, orange, 3x0.50 mm²

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, orange, 3x0.50 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Valve Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

24 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

24 V AC/DC

Current Rating

4 A

Side 1 Product Sub Family

M12

Side 1 Type of Contact/Gender

Male

Connector Design

M12 | Male | 3 Pole | 0°

Attachment Type

Coupling Screw

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Grey Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Ni-Plated

Function Indicator

Yellow LED

Protective Circuit

Varistor

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

241

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Welding Resistance

Welding spark resistant

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

orange

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

HDPE

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Mainly plasticizer diffusion free; Good microbes and hydrolysis resistance; Exclusion of PVC and silicone; Seatwater resistance; Coldness flexibility

Side 2 Product Sub Family

VAD

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Form A | Female | 2+2PE Pole | 90°

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 5 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

<50

Ambient Temperature (Operation), Side 2*

-25°C to +80°C

Protection Degree / IP Rating, Side 2**

IP65

Design Standard, Side 2

DIN EN 175301-803-A

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Ni,Sn

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Transluscent

Attachment Material, Side 2

Steel, Philips combi slot

O-Ring Material, Side 2

Molded Integrated Gasket

Protective Circuit, Side 2

Varistor (MOV)

Fastening Torque (Attachment), Side 2

(50-60) Ncm

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.59 Revision Date: 07-31-2025

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.59 Revision Date: 07-31-2025


Part Numbers

Item # Item Description Cable Length
11918 RST 5-3-VAD 1A-1-3-241/0,6 M 0.6 m
11920 RST 5-3-VAD 1A-1-3-241/1,5 M 1.5 m
11921 RST 5-3-VAD 1A-1-3-241/2 M 2 m
44380 RST 5-3-VAD 1A-1-3-241/5 M 5 m
47019 RST 5-3-VAD 1A-1-3-241/0,3 M 0.3 m
76107 RST 5-3-VAD 1A-1-3-241/0,7 M 0.7 m
11919 RST 5-3-VAD 1A-1-3-241/1 M 1 m