Product Number: RST 5-3-VAD 1A-1-3-269

Obsolete | Alternative: RST 5-3-GAN22LU-V24-226

M12 - Form A, Double-Ended Cordset| M12- Male Straight | #Contacts: 3, A-coded | Form A - Female Angled Cordset | #Contacts: 2+2 PE | Varistor (MOV) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Valve Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Replaced by

RST 5-3-GAN22LU-V24-226

Voltage Rating

24 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

24 V AC/DC

Current Rating

4 A

Side 1 Product Sub Family

M12

Side 1 Type of Contact/Gender

Male

Connector Design

M12 | Male | 3 Pole | 0°

Attachment Type

Coupling Screw

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Grey Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Ni-Plated

Function Indicator

Yellow LED

Protective Circuit

Varistor

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

269

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

grey

Cable Diameter D

ø 4.6 ± 0.2 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

free of lacquer wetting disturbing substances, good microbes and hydrolysis resistance, mainly plasticizer diffusion free, good chemical and oil resistance, Exclusion of PVC and Silicone, Coldness flexibility

Side 2 Product Sub Family

VAD

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Form A | Female | 2+2PE Pole | 90°

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 5 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

<50

Ambient Temperature (Operation), Side 2*

-25°C to +80°C

Protection Degree / IP Rating, Side 2**

IP65

Design Standard, Side 2

DIN EN 175301-803-A

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Ni,Sn

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Transluscent

Attachment Material, Side 2

Steel, Philips combi slot

O-Ring Material, Side 2

Molded Integrated Gasket

Protective Circuit, Side 2

Varistor (MOV)

Fastening Torque (Attachment), Side 2

(50-60) Ncm

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.60 Revision Date: 07-31-2025

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.60 Revision Date: 07-31-2025


Part Numbers

Item # Item Description Cable Length Replaced By
17187 RST 5-3-VAD 1A-1-3-269/0,6 m 0.6 m ID: 934755024 Name: RST 5-3-GAN22LU-V24-2260060
17189 RST 5-3-VAD 1A-1-3-269/1 m 1 m ID: 934755025 Name: RST 5-3-GAN22LU-V24-2260100
17190 RST 5-3-VAD 1A-1-3-269/1,5 m 1.5 m ID: 934755026 Name: RST 5-3-GAN22LU-V24-2260150
17191 RST 5-3-VAD 1A-1-3-269/2 m 2 m ID: 934755027 Name: RST 5-3-GAN22LU-V24-2260200
17577 RST 5-3-VAD 1A-1-3-269/5 m 5 m ID: 934755030 Name: RST 5-3-GAN22LU-V24-2260500
34411 RST 5-3-VAD 1A-1-3-269/10 m 10 m ID: 934755031 Name: RST 5-3-GAN22LU-V24-2261000