Product Number: RST 5-3-VCD 1A-1-3-226
DIN EN 175301-803-C, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form C, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, black, 3x0.50 mm²
DIN EN 175301-803-C, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form C, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, black, 3x0.50 mm²
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Resources
- Where to buy
Specifications
Face View Side 1
|
Product Family |
Valve Connectors |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
24 V |
|
Rated Impulse Voltage |
1.5 kV |
|
Operating Voltage |
24 V AC/DC |
|
Current Rating |
4 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 |
|---|---|
|
Side 1 Type of Contact/Gender |
Male |
|
Connector Design |
Straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
3 |
|
Coding, Side 1 |
A |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating** |
IP65 |
|
Side 1 Design Standard |
IEC 61076-2-101 |
|
Side 1 Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
CuSn |
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
TPU |
|
Contact Bearer Color |
Orange |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
TPU |
|
Molded Body Color |
Grey Translucent |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn |
|
Attachment Plating |
Ni-Plated |
|
Function Indicator |
Yellow LED |
|
Protective Circuit |
Varistor |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
|
Note |
Do not connect or disconnect under load. |
Cable Data
|
Cable Number |
226 |
|---|---|
|
Conductor Size |
0.5 mm² |
|
Number of Wires |
3 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 5 M |
|
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
PUR |
|
Cable Jacket Color |
black |
|
Cable Diameter D |
ø 4.6 ± 0.2 mm |
|
Wire Insulation Material |
PP |
|
Insulated Wire Diameter |
ø 1.50 mm |
|
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C (UL: + 80 °C) |
|
Ambient Temperature (Flex Installation) |
- 25 °C - + 105 °C (UL: + 80 °C) |
|
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
|
UL Cable Type |
AWM: 20549 |
|
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
|
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
Technical Data Side 2
|
Side 2 Product Sub Family |
VCD |
|---|---|
|
Side 2 Type of Contact/Gender |
Female |
|
Connector Design, Side 2 |
Angled |
|
Attachment Type, Side 2 |
Central Screw |
|
Number of Pins, Side 2 |
2+2PE |
|
Coding, Side 2 |
C |
|
Contact Resistance, Side 2 |
≤ 5 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
<50 |
|
Ambient Temperature (Operation), Side 2* |
-25°C to +80°C |
|
Protection Degree / IP Rating, Side 2** |
IP65 |
|
Design Standard, Side 2 |
DIN EN 175301-803-C |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
CuZn |
|
Contact Plating, Side 2 |
Cu/Ni,Sn |
|
Contact Bearer Material, Side 2 |
PBT |
|
Contact Bearer Color, Side 2 |
Black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
|
Molded Body Material, Side 2 |
TPU |
|
Molded Body Color, Side 2 |
Transluscent |
|
Attachment Material, Side 2 |
Steel, Philips combi slot |
|
O-Ring Material, Side 2 |
Molded Integrated Gasket |
|
Fastening Torque (Attachment), Side 2 |
(50-60) Ncm |
Safety & Environmental Compliance
|
RoHS Compliant |
yes |
|---|
Resistances
|
Halogenfree |
no |
|---|---|
|
Oil Resistance |
Good chemical and oil resistance |
Notes
|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
|---|---|
|
Note Derating |
Notice derating |
Information
|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
|---|---|
|
Note Derating |
Notice derating |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 362 | RST 5-3-VCD 1A-1-3-226/25 M | 25 m |
| 12006 | RST 5-3-VCD 1A-1-3-226/0,6 M | 0.6 m |
| 12007 | RST 5-3-VCD 1A-1-3-226/1 M | 1 m |
| 12008 | RST 5-3-VCD 1A-1-3-226/1,5 M | 1.5 m |
| 12009 | RST 5-3-VCD 1A-1-3-226/2 M | 2 m |
| 26461 | RST 5-3-VCD 1A-1-3-226/5 M | 5 m |
| 52870 | RST 5-3-VCD 1A-1-3-226/8 M | 8 m |
| 89544 | RST 5-3-VCD 1A-1-3-226/10 M | 10 m |
| 97065 | RST 5-3-VCD 1A-1-3-226/2,5 M | 2.5 m |
| 67493 | RST 5-3-VCD 1A-1-3-226 | 0.4 m |
| 12005 | RST 5-3-VCD 1A-1-3-226/0,3 M | 0.3 m |
| 18667 | RST 5-3-VCD 1A-1-3-226/15 M | 15 m |
| 12010 | RST 5-3-VCD 1A-1-3-226/3 M | 3 m |
| 600003207 | RST 5-3-VCD 1A-1-3-226/1 M | 1 m |
| 600003208 | RST 5-3-VCD 1A-1-3-226/2 M | 2 m |
| 600003222 | RST 5-3-VCD 1A-1-3-226/0,6 M | 0.6 m |
| 600003306 | RST 5-3-VCD 1A-1-3-226/1,5 M | 1.5 m |
| 600003339 | RST 5-3-VCD 1A-1-3-226/5 M | 5 m |
| 17408 | RST 5-3-VCD 1A-1-3-226/4 M | 4 m |
Resources
Resources
Inventory detail for RST 5-3-VCD 1A-1-3-226 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.