Product Number: VAD 1D-3-3-226

Form A - Female 90° | #Contacts: 2+2 PE | No Protective Circuit | 250 V | Cable: Black (PUR); 0.50 mm²; IEC

Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+2 PE | No Protective Circuit | 250 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Life Cycle

Active - Product is available

Availability

Active

Product Family

Valve Connectors

Side 1 Product Sub Family

VAD

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Angled (90°) Body

Number of Pins

2+2 PE

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw

Voltage Rating

250 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Cross Section

0.50 mm²

Ambient Temperature (Operation)*

- 25 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper Nickel Alloy (Cu/Ni,Sn)

Contact Bearer Material

Polybutylene terephthalate (PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Protection Circuitry

No Protective Circuit

Protective Circuit

No Protective Circuit

Fastening Torque (Attachment)

(50-60) Ncm

Accessories to Order Separately

934887001 - GAN EPDM gasket and holding clip

Cable Number

226

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 4.6 mm [ 0.181 " ]

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 1.50 mm [ 0.06 " ]

Ambient Temperature (Fixed Installation)

- 50 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C to + 105 °C (UL: + 80 °C)

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only


Part Numbers

Item # Item Description Cable Length Replaced By
59448 VAD 1D-3-3-226/10 M 10 m ID: 934889005 Name: GAN22LU-A0U-2261000-1UB
59640 VAD 1D-3-3-226/5 M 5 m ID: 934889004 Name: GAN22LU-A0U-2260500-1UC