VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE across cable outlet), translucent body, with supressor diode and yellow LED, 24 V AC/DC, 4 A; PUR black cable, 0.50 mm²
Pin 1 | Pin 2 | PE |
---|---|---|
brown | blue | green-yellow |
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
VB Industrial Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
B |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
30 V AC/DC |
Rated Impulse Voltage |
4.0 kV (PCBA 2.0 kV) |
Operating Voltage |
24 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Ambient Temperature (Operation)* |
-25 °C - +80 °C |
Protection Degree / IP Rating** |
IP65 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPE |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Protection Circuitry |
Supressor diode with yellow LED |
---|---|
Function Indicator |
Yellow LED |
Protective Circuit |
Supressor diode |
Fastening Torque (Attachment) |
(50-60) Ncm |
Cable Number |
226 |
---|---|
Conductor Size |
0.5 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 5 M |
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 4.6 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 25 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
RoHS Compliant |
yes |
---|
Halogenfree |
yes |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
16081 | VB 1B-1-2-226/2 M | 2 m |
44400 | VB 1B-1-2-226/5 M | 5 m |
46934 | VB 1B-1-2-226/10 M | 10 m |
61478 | VB 1B-1-2-226/25 M | 25 m |