Product Number: 10GXV03

DNV GL, Shipboard, 10GX Category 6A Enhanced Cable, 4 Pair, U/FTP, LSZH Indoor CPR Eca

DNV GL, Shipboard, Category 6A Enhanced Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper conductors, U/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket, CPR Euroclass Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Individual Shielded Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Shielded Pair PE - Polyethylene (Foam) 1.32 mm (0.0520 in) White / Blue, White / Orange, White / Green, White / Brown

Cable Core

Description
2 twisted insulated conductors with overall foil, 4 pairs all twisted together with AWG 26 tinned copper drain wire

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum facing outside

Outer Shield

Drainwire Type
26 AWG (Solid) TC

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.5 mm (0.30 in) Yes

Overall Cable Diameter (Nominal)

7.5 mm (0.30 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 77%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 72.3 73.2 70.2 68 65 20 67 67 40 35
4 3.8 66.3 63.3 62.5 59.5 56 53 23 67 66.2 34 23
10 5.9 60.3 57.3 54.4 51.4 48 45 25 67 58.2 30 15
16 7.5 57.2 54.2 49.8 46.8 43.9 40.9 25 67 54.1 28 10.9
31.2 10.5 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67 48.3 25.1 5.1
62.5 15 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 22
100 19.1 45.3 42.3 26.2 23.2 28 25 20.1 62.5 38.2 20
125 21.5 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61 36.3 19
200 27.6 40.8 37.8 13.2 10.2 22 19 18 58 32.2 17
250 31.1 39.3 36.3 8.3 5.3 20 17 17.3 56.5 30.2 16
300 34.3 38.1 35.1 3.9 0.9 18.5 15.5 17.3 55.3 28.7
500 45.3 34.8 31.8 -10.4 -13.4 14 11 17.3 52 24.2
625 51.2 33.4 30.4 -17.8 -20.8 12.1 9.1 17.3 50.6 22.3

High Frequency Table Notes

Limits below 4 MHz and at 625 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type Ib

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
33 mm (1.3 in) 66 mm (2.6 in)

Max. Pull Tension

79 N (18 lbf)

Bulk Cable Weight

44 kg/km (30 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

Third Party Performance Verification

DNV GL certification

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.214 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.214 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
10GXV03.06500 Blue Reel 500 m 8719605193827