Product Number: 1218B

Audio Snake Cable, #22-6pr, TC, Indiv. Shielded

Audio Snake Cable, 6-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Size Stranding Material No. of Pairs
22 7x30 TC - Tinned Copper 6

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.06 in (1.5 mm) Brown, Red, Orange, Yellow, Green, Blue HDPE

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.153 in (3.89 mm)

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.578 in Yes

Electricals

Nom. Characteristic Impedance
70 Ohm

Delay

Nom. Velocity of Prop.
78%

Voltage

Voltage Rating
150 V RMS, 300 V RMS

Temperature

Operating
-20°C To +60°C

Max. Pull Tension

164 lbs (74.4 kg)

Bulk Cable Weight

148 lbs/1000ft (220 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment.

Update and Revision

Revision Number: 0.452 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.452 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1218B B59500 Black, Matte Reel 500 ft 612825108993 C
1218B B591000 Black, Matte Reel 1,000 ft 612825108986 C