Product Number: 1224

CAT5e+ Horizontal, 4pr, UTP, LSZH Jkt

CAT5e+ (350MHz), 4-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 24 AWG solid bare copper conductors, Polyethylene insulation, ripcord, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material Color Code
PE - Polyethylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) Haloarrest® 0.193 in Yes

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
89 Ohm/km (27 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 2.0 70.3 69.3 68.3 67.3 67.8 65.8 20.0 100 ± 15 Ohm 100 ± 15 Ohm
4 4.0 61.3 60.3 57.3 56.3 55.8 53.8 23.0 100 ± 15 Ohm 100 ± 15 Ohm
8 5.7 56.8 55.8 51.1 50.1 49.7 47.7 24.5 100 ± 15 Ohm 100 ± 15 Ohm
10 6.4 55.3 54.3 48.9 47.9 47.8 45.8 25.0 100 ± 15 Ohm 100 ± 15 Ohm
16 8.1 52.2 51.2 44.1 43.1 43.7 41.7 25.0 100 ± 15 Ohm 100 ± 15 Ohm
20 9.1 50.8 49.8 41.7 40.7 41.8 39.8 25.0 100 ± 15 Ohm 100 ± 15 Ohm
25 10.2 49.3 48.3 39.1 38.1 39.8 37.8 24.3 100 ± 15 Ohm 100 ± 15 Ohm
31.25 11.4 47.9 46.9 36.4 35.4 37.9 35.9 23.6 100 ± 15 Ohm 100 ± 15 Ohm
62.5 16.4 43.4 42.4 27.0 26.0 31.9 29.9 21.5 100 ± 15 Ohm 100 ± 15 Ohm
100 21.0 40.3 39.3 19.3 18.3 27.8 25.8 20.1 100 ± 15 Ohm 100 ± 15 Ohm
155 26.6 37.4 36.4 10.9 9.9 24.0 22.0 18.8 100 ± 22 Ohm 100 ± 15 Ohm
200 30.5 35.8 34.8 5.3 4.3 21.8 19.8 18.0 100 ± 22 Ohm 100 ± 15 Ohm
250 34.4 34.3 33.3 -0.1 -1.1 19.8 17.8 17.3 100 ± 32 Ohm 100 ± 15 Ohm
300 38.0 33.1 32.1 1.9 18.3 16.3 14.4 100 ± 32 Ohm 100 ± 15 Ohm
350 41.4 32.1 31.1 16.9 14.9 13.8 100 ± 32 Ohm 100 ± 15 Ohm
400 44.6 31.3 30.3 15.8 13.8 13.3 100 ± 32 Ohm 100 ± 15 Ohm
450 47.7 30.5 29.5 14.7 12.7 12.8 100 ± 32 Ohm 100 ± 15 Ohm

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating Installation Storage
-20°C To +75°C +5°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.0 in (51 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

25 lbs/1000ft (37 kg/km)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 5e

ISO/IEC Compliance

11801 ed 2.2 (2011) Class D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1213

Non-Plenum Number

1212

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings.

Update and Revision

Revision Number: 0.519 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.519 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length UPC/EAN
1224.08U305 Gray UnReel 305 m 8719605000682
1224.07U305 Purple UnReel 305 m 8719605000675
1224 007U1000 Purple UnReel 1,000 ft 612825061526
1224.09U305 White UnReel 305 m 8719605000705
1224.09500 White Reel 500 m 8719605000699