Product Number: 1306SB

Composite Shipboard, 18 AWG Coax Video, 1 PR 18 AWG Power

Composite Shipboard, 18 AWG Coax BC, BC Braid Shield 95% coverage, FPE insulation for video and 1 PR 18 AWG BC, stranded (7x26), PP insulation for power, overall CMG-LS rating, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), Shipboard, Low Smoke

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
18 Solid BC - Bare Copper 0.04 in 1
18 7x26 BC - Bare Copper 0.046 in 2

Conductor Count

3

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in
PP - Polypropylene 0.058 in

Color Chart

Number Color
1 Black and Red

Inner Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Shield

Type Layer Material Coverage [%]
Braid 1 Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.275x0.514 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
6.4 Ohm/1000ft 6.4 Ohm/1000ft 3.1 Ohm/1000ft 3.1 Ohm/1000ft
6.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
24 pF/ft 16.3 pF/ft

Operating Voltage

300 V RMS

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100ft
5 MHz 0.45 dB/100ft
10 MHz 0.64 dB/100ft
50 MHz 1.46 dB/100ft
100 MHz 2.1 dB/100ft
200 MHz 3.0 dB/100ft
400 MHz 4.3 dB/100ft
700 MHz 5.8 dB/100ft
900 MHz 6.7 dB/100ft
1000 MHz 7.1 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

67 lbs/1000ft

Maximum Recommended Pulling Tension

114 lbs

Minimum Minor Axis Bend Radius

2.75 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMG-ST1

CEC/C(UL) Compliance

CMG-ST1

CPR Euroclass

Fca

IEEE Compliance

Std. 45 Clause 23

RG Type

6

Environmental Space

Outdoor - Aerial

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

Suitability - Sunlight Resistance

No

UL Flammability

UL1685 FT4 Loading, Limited Smoke

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2, IEC 60332-3-22

IEEE Flammability

IEEE 1202

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Coax jacket diameter: .275 in, Pair jacket diameter: .204 in

Update and Revision

Revision Number: 0.310 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.310 Revision Date: 02-20-2026


Part Numbers

Item # Color Put-Up Type Length UPC
1306SB 010500 Black Reel 500 ft 612825111238
1306SB 0101000 Black Reel 1,000 ft 612825111221