Product Number: 1314SB

Speaker Cable, 2 C #14 Str TC, LSZH Jacket, CMG-LS, ABS Certified, Flexible

Speaker Cable, 2 Conductor 14 AWG (41 x 30) Tinned Copper, PP insulation, LSZH jacket, Ripcord, CMG-LS-rated, Shipboard ABS Type Approved, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Shipboard and offshore environments, Speaker; Low voltage analog signals and control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 41x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.095 in (2.4 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.052 in (1.3 mm) 0.294 in (7.47 mm) Yes

Overall Cable Diameter (Nominal)

0.294 in (7.47 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 2.78 Ohm/1000ft 29 pF/ft (95 pF/m) 0.17 µH/ft (0.56 µH/m) 29 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CMG-LS)

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in (74 mm)

Max. Pull Tension

106.6 lbs (48.35 kg)

Bulk Cable Weight

53 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, Limited Smoke, IEEE 1202 FT4, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.440 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.440 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1314SB 0101000 Black Reel 1,000 ft 612825111771 C