Product Number: 1316SB

Shipboard Speaker, 2 Conductor 12 AWG TC, CMG-LS

Shipboard Speaker, 2 Conductor 12 AWG stranded (65x30) tinned copper conductors, PP insulation, CMG-LS rating, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active
1316SB

Specifications

Suitable Applications

Speaker, Audio, Control, Intercom, ABS Type Approved, Shipboard, CMG-LS, IEEE 45 clause 23, IEC 60092-376 clause 17, 60092-351, 60754-1, 60754-2, 61034, UL1685 FT4 Loading, Limited Smoke, IEC 60332-3-22 (Category A), 60332-1, IEEE 1201

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 12 AWG 65x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.115 in mm Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.052 in (1.3 mm) 0.334 in Yes

Overall Cable Diameter (Nominal)

0.334 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
1.74 Ohm/1000ft 32 pF/ft (100 pF/m) 21 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.34 in (84.8 mm) 3.34 in

Max. Pull Tension

169 lbs (76.7 kg)

Bulk Cable Weight

71 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, Limited Smoke, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.335 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.335 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1316SB 0101000 Black Reel 1,000 ft 612825111795 C