Product Number: 1317SB

Shipboard Speaker, 4 conductor 12 AWG TC, CMG-LS

Shipboard Speaker, 4 conductor 12 AWG stranded tinned copper conductors, polypropylene insulation, LSZH jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker, Audio, Control, Intercom, ABS Type Approved, Shipboard, CMG-LS, IEEE 45 clause 23, IEC 60092-376 clause 17, 60092-351, 60754-1, 60754-2, 61034, UL1685 FT4 Loading, Limited Smoke, IEC 60332-3-22 (Category A), 60332-1, IEEE 1202

Conductor

Size Stranding Material
12 65x30 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.115 in (2.92 mm) Black, White, Red, Green

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.382 in

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

338 lbs (153 kg)

Bulk Cable Weight

124 lbs/1000ft (185 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.321 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.321 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1317SB 0101000 Black Reel 1,000 ft 612825111801 C