Product Number: 1417B

RGB Video, High Flex, #26-5 Coax Stranded BC

RGB Video Coax, 5-26 AWG stranded bare copper conductors, foam HDPE insulation, Duofoil® +95% tinned copper braid shield, inner PVC jackets, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
26 7x34 BC - Bare Copper 0.019 in 5

Conductor Count

5

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.089 in

Color Chart

Number Color
1 Red
2 Green
3 Blue
4 White
5 Yellow

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.146 in

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.477 in Polyester Tape

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
41.5 Ohm/1000ft 41.5 Ohm/1000ft 8.6 Ohm/1000ft 8.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Other Conductor to Shield
17.3 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
10-40 MHz 25 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
5 MHz 1.3 dB/100ft
10 MHz 1.8 dB/100ft
30 MHz 3.1 dB/100ft
50 MHz 3.9 dB/100ft
100 MHz 5.4 dB/100ft
200 MHz 7.5 dB/100ft
400 MHz 10.4 dB/100ft
700 MHz 13.5 dB/100ft
900 MHz 15.2 dB/100ft
1000 MHz 15.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
30 MHz 3.6 dB/100ft

Voltage

Non-UL Voltage Rating Voltage Rating [V]
30 V RMS 150 V RMS
150 V RMS

Electrical Characteristics Notes

30 V RMS (UL AWM Style 2960)

Non-UL Temp Rating

60°C

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

103 lbs/1000ft

Maximum Recommended Pulling Tension

172 lbs

Minimum Minor Axis Bend Radius

4.75 in

CPR Euroclass

Eca

RG Type

Mini 59

Series Type

59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.382 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.382 Revision Date: 02-20-2026


Part Numbers

Item # Color Put-Up Type Length UPC
1417B J5C1000 Black, Vivid Matte Reel 1,000 ft 612825355083