Product Number: 1505DNH

1505DNH - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Tri-Shield, LSZH-C Jkt

75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The outer conductor is designed for high screening attenuation and low transfer impedance; The cable is UV-resistant and suitable for indoor and outdoor use

Life Cycle

Discontinued - the product is no longer manufactured

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.81 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 80%
3 Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.92 mm (0.233 in)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Return Loss Table Notes

In each frequency band, 1 peak value up to 4 dB lower is allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 1 dB/100m
3.6 MHz 2 dB/100m
10 MHz 3 dB/100m
71.5 MHz 6.9 dB/100m
135 MHz 8.9 dB/100m
270 MHz 12.5 dB/100m
360 MHz 14.4 dB/100m
540 MHz 18.1 dB/100m
720 MHz 21.0 dB/100m
750 MHz 21.3 dB/100m
1000 MHz 24.9 dB/100m
1500 MHz 31.2 dB/100m
2250 MHz 39.0 dB/100m
3000 MHz 45.9 dB/100m
4500 MHz 57.4 dB/100m
6000 MHz 69.2 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft) 12 Ohm/km (3.7 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Transfer Impedance

Max. Transfer Impedance
Max. 2.5 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 95 dB
1000 - 2000 MHz 85 dB
2000 - 3000 MHz 75 dB
3000 - 4500 MHz 65 dB

Screening Class

A+

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
60 mm (2.4 in)

Max. Pull Tension

200 N (45 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.343 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.343 Revision Date: 02-20-2026