Product Number: 1583ANH

CAT5e Horizontal, 4pr, UTP, PVC Jkt

CAT5e (200MHz), 4-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 4 Pair UTP, 24 AWG solid bare copper conductors, polyolefin insulation, ripcord, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 200MHz Category 5e, Vertical Tray Rated

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) Haloarrest® 0.190 in Yes

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 2.0 65.3 62.3 63.0 60.3 63.8 60.8 20.0 23.0 100 ± 15 Ohm 100 ± 15 Ohm
4 4.1 56.3 53.3 51.0 49.2 51.7 48.7 23.0 23.0 100 ± 15 Ohm 100 ± 15 Ohm
8 5.8 51.8 48.8 46.0 43.0 45.7 42.7 24.5 24.5 100 ± 15 Ohm 100 ± 15 Ohm
10 6.5 50.3 47.3 43.0 40.8 43.8 40.8 25.0 25.0 100 ± 15 Ohm 100 ± 15 Ohm
16 8.2 47.3 44.3 39.0 36.0 39.7 36.7 25.0 25.0 100 ± 15 Ohm 100 ± 15 Ohm
20 9.3 45.8 42.8 36.5 33.5 37.7 34.7 25.0 25.0 100 ± 15 Ohm 100 ± 15 Ohm
25 10.4 44.3 41.3 33.9 30.9 35.8 32.8 24.3 24.3 100 ± 15 Ohm 100 ± 15 Ohm
31.25 11.7 42.9 39.9 31.0 28.2 33.9 30.9 23.6 23.6 100 ± 15 Ohm 100 ± 15 Ohm
62.5 17.0 38.4 35.4 22.0 19.0 27.8 24.9 21.5 21.5 100 ± 15 Ohm 100 ± 15 Ohm
100 22.0 35.3 32.3 14.0 10.3 23.8 20.8 20.1 20.1 100 ± 15 Ohm 100 ± 15 Ohm
155 28.1 32.5 29.5 4.4 1.4 19.9 16.9 15.8 100 ± 25 Ohm 100 ± 15 Ohm
200 32.4 30.8 27.8 4.0 1.0 17.7 14.7 15.0 100 ± 25 Ohm 100 ± 15 Ohm

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating Installation Storage
-20°C To +75°C +5°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.0 in (51 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

19 lbs/1000ft (28 kg/km)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 5e

ISO/IEC Compliance

11801 ed 2.2 (2011) Class D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1585A

Non-Plenum Number

1583A

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Meter Markings.

Update and Revision

Revision Number: 0.483 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.483 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1583ANH F6H1000 Gray Reel 1,000 ft 612825118190 C