Product Number: 1700E

Cat 5e Cable, U/UTP, PVC, 4 Pair bonded, AWG 24, Indoor CPR Eca

Cat.5e (350MHz), 4-Pair, U/UTP Unshielded, Premise Horizontal Cable, 24 AWG solid bare copper conductors, Polyethylene insulation, PVC jacket, RJ-45 compatible

  • Availability:
    EMEA
  • Status:
    Discontinued

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Element Size Stranding Material No. of Pairs
Individual Bonded Pair 24 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Bonded Pair PE - Polyethylene 0.95 mm (0.037 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Bonded-Pair

Yes

Cable Core

Description
4 bonded pairs twisted together

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 5.1 mm (0.20 in) Yes

Overall Cable Diameter (Nominal)

5.1 mm (0.20 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 65.3 62.3 63.2 60.2 64 61 20 40 35
4 4 dB/100m 56.3 53.3 52.32 49.3 52 49 23 34 23
10 6.3 dB/100m 50.3 47.3 44 41 44 41 25 30 15
16 8.0 dB/100m 47.2 44.2 39.2 36.2 39.9 36.9 25 28 10.9
20 9.0 dB/100m 45.8 42.8 36.8 33.8 38.0 35.0 25 27 9
31.25 11.4 dB/100m 42.9 39.9 31.5 28.5 34.1 31.5 23.6 25.1 5.5
62.5 16.5 dB/100m 38.4 35.4 21.9 18.9 28.1 25.1 21.5 22
100 21.3 dB/100m 35.3 32.3 14.0 11.0 24.0 21.0 20.1 20
155 27.2 dB/100m 32.4 29.4 5.2 2.2 20.2 17.2 18.8
250 35.8 dB/100m 29.3 26.3 16.0 13.0 17.3
350 43.5 dB/100m 27.1 24.1 13.1 10.1 17.3

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
20 mm (0.79 in) 40 mm

Max. Pull Tension

65 N (15 lbf)

Bulk Cable Weight

30 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.286 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.286 Revision Date: 02-26-2026