Product Number: 1701LC

CAT5e+ Horizontal Bonded-Pair, 4pr, UTP, FEP Jkt, CMP-LC

CAT5e+ (350MHz), 4-Bonded-pairs, U/UTP-unshielded, Limited Combustible FHC 25/50, Plenum-CMP, Premise Horizontal cable, 24 AWG solid bare copper conductors, FEP insulation, FEP jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nom. Diameter
FEP - Fluorinated Ethylene Propylene Teflon® 0.187 in

Electricals

Max. Conductor DCR
90 Ohm/km (27 Ohm/1000ft)

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 2 65.3 65.3 63.3 63.3 63.8 60.8 20 100 ± 12 Ohm 105 ± 10 Ohm
4 4 56.3 56.3 52.3 52.3 51.7 48.8 23 100 ± 12 Ohm 100 ± 10 Ohm
8 5.7 51.8 51.8 46.1 46.1 45.7 42.7 24.5 100 ± 12 Ohm 100 ± 10 Ohm
10 6.4 50.3 50.3 43.9 43.9 43.8 40.8 25 100 ± 12 Ohm 100 ± 10 Ohm
16 8.1 47.3 47.3 39.1 39.1 39.7 36.7 25 100 ± 12 Ohm 100 ± 10 Ohm
20 9.2 45.8 45.8 35.2 35.2 37.7 34.7 25 100 ± 12 Ohm 100 ± 10 Ohm
25 10.3 44.3 44.3 34.1 34.1 35.8 32.8 24.3 100 ± 15 Ohm 100 ± 10 Ohm
31.25 11.6 42.9 42.9 31.3 31.3 33.9 30.9 23.6 100 ± 15 Ohm 100 ± 10 Ohm
62.5 16.8 38.4 38.4 21.6 21.6 27.8 24.9 21.5 100 ± 15 Ohm 100 ± 10 Ohm
100 21.7 35.3 35.3 17.1 17.1 23.8 20.8 20.1 100 ± 15 Ohm 100 ± 10 Ohm
155 27.7 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18 Ohm 100 ± 10 Ohm
200 32 30.8 30.8 3 3 17.7 14.7 19 100 ± 18 Ohm 100 ± 10 Ohm
250 36.4 29.3 29.3 0 0 15.8 12.8 18 100 ± 20 Ohm 100 ± 10 Ohm
300 40.5 28.2 28.2 14.2 11.2 18 100 ± 20 Ohm 100 ± 10 Ohm
310 41.3 27.9 27.9 13.9 10.9 18 100 ± 20 Ohm 100 ± 10 Ohm
350 44.3 27.2 27.2 12.9 9.9 17 100 ± 22 Ohm 100 ± 10 Ohm

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating
-40°C To +150°C

Bend Radius

Stationary Min. Installation Min.
1 in (25 mm) 1.9 in (48 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

25 lbs/1000ft (37 kg/km)

Environmental Suitability

Plenum

Flammability / Reaction to Fire

NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255)

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA/EIA 568 C.2 Category 5e

ISO/IEC Compliance

11801 ed 2.1 (2008) Class D

European Directive Compliance

EU CE Mark, REACH

Plenum Number

1701A

Non-Plenum Number

1700A

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to ANSI/TIA-568-C.2, Category 5e.

Update and Revision

Revision Number: 0.314 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.314 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1701LC 006U1000 Blue UnReel 1,000 ft 612825121909
1701LC 0061000 Blue Reel 1,000 ft 612825121916 C
1701LC 009U1000 White UnReel 1,000 ft 612825121923
1701LC 0091000 White Reel 1,000 ft 612825121930 C