Product Number: 1855ENF

1855ENF - 75 Ohm SDI Coax, Mini RG-59, 22 AWG Str BC, 90% TC Braid + Foil, LSZH Jkt

75 Ohm SDI Coax, Mini RG-59, 22 AWG Stranded Bare Copper Conductor, PE Insulation, 90% Tinned Copper Braid + Foil Shield, LSZH Jacket, Dca.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued
1855ENF

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

Mini 59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Stranded 0.65 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 2.9 mm (0.11 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.45 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 1.2 dB/100m
3.6 MHz 2.2 dB/100m
5 MHz 2.5 dB/100m
6 MHz 2.8 dB/100m
7 MHz 3.0 dB/100m
10 MHz 3.6 dB/100m
12 MHz 3.9 dB/100m
25 MHz 5.6 dB/100m
67.5 MHz 9.2 dB/100m
71.5 MHz 9.5 dB/100m
88.5 MHz 10.5 dB/100m
100 MHz 11.2 dB/100m
135 MHz 13.0 dB/100m
143 MHz 13.4 dB/100m
180 MHz 15.2 dB/100m
270 MHz 18.7 dB/100m
360 MHz 21.6 dB/100m
540 MHz 26.8 dB/100m
720 MHz 31.1 dB/100m
750 MHz 31.8 dB/100m
1000 MHz 37.1 dB/100m
1500 MHz 46.0 dB/100m
2000 MHz 53.9 dB/100m
2250 MHz 57.5 dB/100m
2500 MHz 61.0 dB/100m
3000 MHz 67.4 dB/100m
4000 MHz 79.2 dB/100m
4500 MHz 84.7 dB/100m

Electricals

Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
53 pF/m (16 pF/ft) 75 Ohm 82%

Transfer Impedance

Frequency
5-30 MHz

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 65 dB
1000 - 2000 MHz
2000 - 3000 MHz
3000 - 4500 MHz

Voltage

Voltage Rating
75 V DC

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Max. Pull Tension

160 N (36 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, CEI 20-35/1

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.129 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.129 Revision Date: 02-20-2026