Product Number: 1906A

Audio Snake Cable, #24-6pr, BC, Indiv. Shielded

Audio Snake Cable, 6-24 AWG bare copper pairs, polyolefin insulation, individually shielded with double serve "French Braid", drain, numbered/color-coded PVC jackets, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Conductor

Size Stranding Material No. of Pairs
24 41x40 BC - Bare Copper 6

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.04 in (1.0 mm) Brown, Red, Orange, Yellow, Green, Blue

Inner Shield

Shield Type Material Coverage
French Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.119 in (3.02 mm)

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.449 in

Electricals

Nom. Characteristic Impedance
60 Ohm

Delay

Nom. Velocity of Prop.
66%

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating
-20°C To +60°C

Max. Pull Tension

180 lbs (82 kg)

Bulk Cable Weight

101 lbs/1000ft (150 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.435 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.435 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1906A B59250 Black, Matte Reel 250 ft 612825126423
1906A B59500 Black, Matte Reel 500 ft 612825126430
1906A B591000 Black, Matte Reel 1,000 ft 612825126416