Product Number: 4000ULW

Security & Sound, 4 Conductor 12 AWG BC, LSZH, Cca

Security & Commercial Audio Cable, 2-12 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Stranding Material No. of Conductors
12 19x25 BC - Bare Copper 2

Conductor Count

2

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.0 mm 0.05 mm 0.2 mm

Color Chart

Color
Black
White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.2 mm 1.1 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Conductor DCR

Nominal Conductor DCR
5.2 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
105 pF/m

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Maximum Recommended Pulling Tension

350 N

Minimum Bend Radius During Installation

82 mm

Min Setting Radius

41 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4000UE. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.7 Revision Date: 01-09-2026

Update and Revision

Revision Number: 0.7 Revision Date: 01-09-2026